??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCC M61L-0000-10-022-PX0LP4-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M61L-0000-10-022-PX0LP4-050
VERF
Availability
Available
BC
Order code
BCC06KZ
TC
Artikelbezeichnung
BCC M61L-0000-10-022-PX0LP4-050
PX
Product view
45348_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M23x1-Female, straight, 19-pin, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 19, Conductor cross-section = 0.50 mm² + 1.0 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 �C, Operating voltage Ub = 125 VDC / 125 VAC, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions